IESNA:LM-63-2002
[TEST]P1056371
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D927-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1987
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1099.4 1091.3 1086.2 1078.1 1065.9 1050.6 1033.3 1011.9 987.5 963
934.5 904 872.4 838.8 803.2 767.6 729.9 693.3 654.6 614.9
574.2 533.4 492.7 452 410.3 368.5 325.8 283 238.2 195.5
156.8 118.1 82.5 49.9 21.4 4.1 0
1099.4 1102.5 1094.4 1084.2 1067.9 1047.5 1024.1 997.6 968.1 936.6
903 866.3 828.7 789 748.2 706.5 663.7 620 576.2 530.4
485.6 440.8 395 350.2 304.4 259.6 213.8 172 131.3 94.7
61.1 36.6 21.4 11.2 6.1 2 0
1099.4 1093.3 1083.2 1064.8 1041.4 1014.9 984.4 948.8 912.1 871.4
827.6 782.8 736 687.2 637.3 588.4 535.5 485.6 435.7 385.8
337 291.1 244.3 200.5 158.8 123.2 88.6 64.1 49.9 35.6
24.4 17.3 12.2 8.1 5.1 2 0
1099.4 1094.4 1080.1 1057.7 1031.2 998.7 963 921.3 876.5 826.6
776.7 723.8 669.8 614.9 559.9 505.9 451 399.1 348.2 300.3
253.5 208.7 169 132.3 97.7 80.4 65.2 49.9 37.7 27.5
20.4 15.3 11.2 7.1 4.1 2 0
1099.4 1095.4 1085.2 1060.8 1030.2 997.6 957.9 913.1 863.3 812.4
757.4 700.4 644.4 588.4 530.4 475.4 419.4 370.6 320.7 272.8
229.1 187.3 148.6 114 92.6 76.4 61.1 46.8 34.6 26.5
20.4 15.3 11.2 7.1 4.1 2 0
